NPN RF Transistor

Favorite

Overview

NPN RF Transistor This device is designed for use in low noise UHF/VHF amplifiers with collector currents in the 100 mA to 30 mA range in common emitter or common base mode of operation, and in low frequency drift, high ouput UHF oscillators. Sourced from Process 40.

  • This product is general usage and suitable for many different applications.
  • UHF/VHF amplifiers
  • UHF oscillators
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MMBT5179

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

NPN

0.05

12

25

250

0.225

900

$0.0295

More Details

Show More

1-25 of 25

Products per page

Jump to :