feedback
Rate this webpage

Need
Support?


MMBT489: High Current NPN Bipolar Transistor

Overview
Specifications
Packages
Datasheet: 30 VOLTS 2.0 AMPS NPN TRANSISTOR
Rev. 5 (121.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The High Current NPN Bipolar Transistor is designed for Load Management in Portable Applications.
Features
 
  • High Current Capability (2A)
  • Pb-Free Package is Available
Applications
  • Power Management
  • Low Power Switch
Technical Documentation & Design Resources
White Papers (1) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MMBT489LT1G Active
AEC Qualified
Pb-free
Halide free
High Current NPN Bipolar Transistor SOT-23-3 318-08 1 Tape and Reel 3000 $0.16
MMBT489LT1 Last Shipments
High Current NPN Bipolar Transistor SOT-23-3 318-08 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 18:01:02 MST 2015) : 19530
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Datasheet: 30 VOLTS 2.0 AMPS NPN TRANSISTOR
Rev. 5 (121.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     High Current NPN Bipolar Transistor   NPN   1   30   300   900   100   0.31   SOT-23-3 
Previously Viewed Products
Clear List