PNP General Purpose Amplifier

Favorite

Overview

This device is designed for use as a general purpose amplifier and switch requiring collector currents to 500 mA.

  • This product is general usage and suitable for many different applications.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMBT4403

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

PNP

General Purpose

0.75

0.6

40

40

5

1.3

-

100

300

200

0.35

Price N/A

More Details

MMBT4403-D87Z

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

10000

N

PNP

General Purpose

0.75

0.6

40

40

5

1.3

-

100

300

200

0.35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :