PNP General Purpose Amplifier

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • This device is deisgned for use as general purpose amplifiers andswitch requiring collector currents to 500 mA.
  • Sourced from process 67.
  • TN4033A for characteristics.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMBT4354

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

PNP

General Purpose

0.5

0.8

60

60

5

1.1

-

50

500

-

0.35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :