Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MMBT3906W: General Purpose Bipolar Transistor

Product Description
The NPN Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-323/SC-70, which is designed for low power surface mount applications.
Features
 
  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SC-70/SOT-323 Surface Mount Package Saves Board Space
  • Pb-Free Packages are Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     General Purpose Bipolar Transistor, PNP Bipolar Transistor   PNP   0.2   40   100   300   250   0.15   SC-70-3 / SOT-323-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     General Purpose Bipolar Transistor, NPN Bipolar Transistor   PNP   0.2   40   100   300   250   0.15   SC-70-3 / SOT-323-3 
Package Availability
Type
PB free
Standard
SC-70-3 / SOT-323-3 x x