Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MMBT2907AL: PNP Bipolar Transistor

Product Description
The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.
Features
 
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     PNP Bipolar Transistor   PNP   0.6   60   100   300   200   0.225   SOT-23-3 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     PNP Bipolar Transistor   PNP   0.6   60   100   300   200   0.225   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     PNP Bipolar Transistor   PNP   0.6   60   100   300   200   0.225   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     PNP Bipolar Transistor   PNP   0.6   60   100   300   200   0.225   SOT-23-3 
Package Availability
Type
PB free
Standard
SOT-23-3 x x