P-Channel JFET Transistor, 30 V

Favorite

Overview

This P-channel JFET device is designed for analog switching and chopper applications.

  • Low rDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHSCompliant
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
IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Reference Price

MMBFJ175LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

N

P-Channel

7000

60000

30

11

5.5

Price N/A

More Details

MMBFJ175LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

P-Channel

7000

60000

30

11

5.5

$0.0828

More Details

MMBFJ175LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

P-Channel

7000

60000

30

11

5.5

$0.0828

More Details

SMMBFJ175LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Y

P-Channel

7000

60000

30

11

5.5

$0.1056

More Details

Show More

1-25 of 25

Products per page

Jump to :