N-Channel Enhancement Mode Field Effect Transistor

Favorite

Overview

This N-Channel enhancement mode field effect transistor is produced using ON Semiconductor's proprietary, high cell density, DMOS technology. This product has been designed to minimize on-state resistance while providing rugged, reliable, and fast switching performance. This can be used in most applications requiring up to 500mA DC. This product is particularly suited for low voltage, low current applications such as small servo motor control, power MOSFET gate drivers, and other switching applications.

  • This product is general usage and suitable for many different applications.
  • High density cell design for low RDS(ON)
  • Voltage controlled small signal switch
  • Rugged and reliable
  • High saturation current capability
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MMBF170

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Standard

0

Single

0

60

5000

±20

3

0.5

0.3

-

-

-

0.65

24

-

-

17

7

$0.0387

More Details

Show More

1-25 of 25

Products per page

Jump to :