100 V Switching Diode, Dual, Series

Favorite

Overview

The switching diode is designed for high speed switching applications. This dual diode device contains two diodes in series encapsulated in a SOT-23 surface mount package.

  • Extremely Low Minority Carrier Lifetime
  • Very Low Capacitance
  • Low Reverse Leakage
  • Available in 8 mm Tape and Reel
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

MMBD7000LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

Dual Series

100

1.1

1

0.2

4

1.5

Price N/A

More Details

MMBD7000LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

Dual Series

100

1.1

1

0.2

4

1.5

$0.0131

More Details

MMBD7000LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

Dual Series

100

1.1

1

0.2

4

1.5

$0.0127

More Details

SMMBD7000LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

Dual Series

100

1.1

1

0.2

4

1.5

$0.0224

More Details

SMMBD7000LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

Dual Series

100

1.1

1

0.2

4

1.5

$0.0224

More Details

Show More

1-25 of 25

Products per page

Jump to :