30 V Schottky Diode, dual, series, UHF

Favorite

Overview

The Schottky Diode is designed primarily for high efficiency UHF and VHF detector applications. It is readily adaptable to many other fast switching RF and digital applications. The Schottky Diode is supplied in an inexpensive plastic package for low cost, high volume consumer and industrial/commercial requirements.

  • Extremely Low Minority Carrier Lifetime
  • Very Low Capacitance
  • Low Reverse Leakage
  • Pb-Free Package is Available
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MMBD452LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

Series

30

0.45

0.2

-

-

-

1.5

Price N/A

More Details

MMBD452LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

Series

30

0.45

0.2

-

-

-

1.5

$0.0603

More Details

Show More

1-25 of 25

Products per page

Jump to :