High Conductance Fast Diode

Favorite

Overview

The high breakdown voltage, fast switching speed and high forward conductance of this diode packaged in a SOT-23 Surface Mount package makes it desirable also as a general purpose diode.

  • This product is general usage and suitable for many different applications.
  • 350 milliwatt Power Dissipation package
  • High Breakdown Voltage, Fast Switching Speed
  • Typical capacitance less than 1.5 picofarad
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

MMBD4448

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

Single

100

1

5

0.6

4

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :