feedback
Rate this webpage

Need
Support?


MMBD2836L: 75 V Dual Common Anode Switching Diode

Overview
Specifications
Packages
Datasheet: Monolithic Dual Switching Diode
Rev. 6 (128.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The Common Anode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-23 package which is designed for low power surface mount applications.
Features
 
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MMBD2836LT1G Active
AEC Qualified
Pb-free
Halide free
75 V Dual Common Anode Switching Diode SOT-23-3 318-08 1 Tape and Reel 3000 $0.0507
MMBD2836LT1 Last Shipments 
75 V Dual Common Anode Switching Diode SOT-23-3 318-08 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 17:19:47 MST 2015) : 15737
Avnet   (2015-07-09) : >50K
Digikey   (2015-07-09) : >50K
FutureElectronics   (2015-07-09) : >50K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Monolithic Dual Switching Diode
Rev. 6 (128.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IF Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     75 V Dual Common Anode Switching Diode   Common Anode   75   1   0.1   0.1   4   4   SOT-23-3 
Previously Viewed Products
Clear List