High Conductance Low Leakage Diode

Favorite

Overview

Stresses exceeding those listed in the Maximum Ratings table may damage the device. If any of these limits are exceeded, device functionality should not be assumed, damage may occur and reliability may be affected

  • This product is general usage and suitable for many different applications.
  • NA
  • These ratings are based on a maximum junction temperature of 150°C
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

MMBD1501A

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

Single

200

1.1

0.01

0.2

-

4

$0.0293

More Details

Show More

1-25 of 25

Products per page

Jump to :