Quad 2-Input OR Gate

Favorite

Overview

The MM74HCT32 is a logic function fabricated by using advanced silicon-gate CMOS technology, which provides the inherent benefits of CMOS-low quiescent power and wide power supply range. This device is input and output characteristic and pin-out compatible with standard 74LS logic families. All inputs are protected from static discharge damage by internal diodes to VCC and ground. MM74HCT devices are intended to interface between TTL and NMOS components and standard CMOS devices. These parts are also plug-in replacements for LS-TTL devices and can be used to reduce power consumption in existing designs.

  • This product is general usage and suitable for many different applications.
  • TTL, LS pin-out and threshold compatible
  • Fast switching: tPLH, tPHL = 10 ns (typ)
  • Low power: 10 µW at DC
  • High fan-out, 10 LS-TTL loads
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HCT32M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

OR

4

4.5

5.5

null

null

$0.2287

More Details

MM74HCT32MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

OR

4

4.5

5.5

null

null

Price N/A

More Details

MM74HCT32MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

OR

4

4.5

5.5

null

null

$0.1952

More Details

MM74HCT32MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

OR

4

4.5

5.5

null

null

$0.1709

More Details

Show More

1-25 of 25

Products per page

Jump to :