Quad 2-Input OR Gate

Favorite

Overview

The MM74HC32 OR gates utilize advanced silicon-gate CMOS technology to achieve operating speeds similar to LS-TTL gates with the low power consumption of standard CMOS integrated circuits. All gates have buffered outputs providing high noise immunity and the ability to drive 10 LS-TTL loads. The 74HC logic family is functionally as well as pin-out compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 10 ns
  • Wide power supply range: 2-6V
  • Low quiescent current: 20 µA maximum (74HC Series)
  • Low input current: 1 µA maximum
  • Fanout of 10 LS-TTL loads
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
tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC32M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

OR

4

2

6

null

null

$0.2243

More Details

MM74HC32MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

OR

4

2

6

null

null

Price N/A

More Details

MM74HC32MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

OR

4

2

6

null

null

$0.1855

More Details

MM74HC32MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

OR

4

2

6

null

null

$0.1669

More Details

Show More

1-25 of 25

Products per page

Jump to :