Quad D-Type Flip-Flop with Clear

Favorite

Overview

The MM74HC175 high speed D-type flip-flop with complementary outputs utilizes advanced silicon-gate CMOS technology to achieve the high noise immunity and low power consumption of standard CMOS integrated circuits, along with the ability to drive 10 LS-TTL loads. Information at the D inputs of the MM74HC175 is transferred to the Q and Q# outputs on the positive going edge of the clock pulse. Both true and complement outputs from each flip flop are externally available. All four flip-flops are controlled by a common clock and a common CLEAR. Clearing is accomplished by a negative pulse at the CLEAR input. All four Q outputs are cleared to a logical "0" and all four Q# outputs to a logical "1." The 74HC logic family is functionally as well as pin-out compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 15 ns
  • Wide operating supply voltage range: 2-6V
  • Low input current: 1 µA maximum
  • Low quiescent supply current: 80 µA maximum (74HC)
  • High output drive current: 4 mA minimum (74HC)
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
tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC175M

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Quad D-type w/clear

4

2

6

25

5.2

Price N/A

More Details

MM74HC175MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

Quad D-type w/clear

4

2

6

25

5.2

$0.2117

More Details

MM74HC175MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Quad D-type w/clear

4

2

6

25

5.2

$0.1984

More Details

MM74HC175N

Loading...

Obsolete

CAD Model

Pb

A

H

P

E-PKG AXIAL-LEADED GLASS DIODE

NA

-

RAIL

2500

N

-

4

-

-

25

5.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :