8-Bit Serial-in/Parallel-out Shift Register

Favorite

Overview

The MM74HC164 utilizes advanced silicon-gate CMOS technology. It has the high noise immunity and low consumption of standard CMOS integrated circuits. It also offers speeds comparable to low power Schottky devices. This 8-bit shift register has gated serial inputs and CLEAR. Each register bit is a D-type master/slave flip-flop. Inputs A & B permit complete control over the incoming data. A LOW at either or both inputs inhibits entry of new data and resets the first flip-flop to the low level at the next clock pulse. A high level on one input enables the other input which will then determine the state of the first flip-flop. Data at the serial inputs may be changed while the clock is HIGH or LOW, but only information meeting the setup and hold time requirements will be entered. Data is serially shifted in and out of the 8-bit register during the positive going transition of the clock pulse. Clear is independent of the clock and accomplished by a low level at the CLEAR input. The 74HC logic family is functionally as well as pin-out compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical operating frequency: 50 MHz
  • Typical propagation delay: 19 ns (clock to Q)
  • Wide operating supply voltage range: 2V to 6V
  • Low input current: 1 µA maximum
  • Low quiescent supply current: 80 µA maximum (74HC Series)
  • Fanout of 10 LS-TTL loads
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC164M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Shift Register

1

2

6

30

5.2

$0.2173

More Details

MM74HC164MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

Shift Register

1

2

6

30

5.2

Price N/A

More Details

MM74HC164MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

Shift Register

1

2

6

30

5.2

$0.1883

More Details

MM74HC164MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Shift Register

1

2

6

30

5.2

$0.1644

More Details

Show More

1-25 of 25

Products per page

Jump to :