Quad 2-Input NAND Schmitt Trigger

Favorite

Overview

The MM74HC132 utilizes advanced silicon-gate CMOS technology to achieve the low power dissipation and high noise immunity of standard CMOS, as well as the capability to drive 10 LS-TTL loads. The 74HC logic family is functionally and pinout compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 12 ns
  • Wide power supply range: 2V-6V
  • Low quiescent current: 20 µA maximum (74HC Series)
  • Low input current: 1 µA maximum
  • Fanout of 10 LS-TTL loads
  • Typical hysteresis voltage: 0.9V at VCC=4.5V
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
tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC132M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

NAND

4

2

6

null

null

$0.2344

More Details

MM74HC132MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

NAND

4

2

6

null

null

$0.2659

More Details

MM74HC132MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

NAND

4

2

6

null

null

$0.1972

More Details

MM74HC132MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

NAND

4

2

6

null

null

$0.1819

More Details

Show More

1-25 of 25

Products per page

Jump to :