Quad 2-Input AND Gate

Favorite

Overview

The MM74HC08 AND gates utilize advanced silicon-gate CMOS technology to achieve operating speeds similar to LS-TTL gates with the low power consumption of standard CMOS integrated circuits. The HC08 has buffered outputs, providing high noise immunity and the ability to drive 10 LS-TTL loads. The 74HC logic family is functionally as well as pin-out compatible with the standard 74LS logic family. All inputs are protected from damage due to static discharge by internal diode clamps to VCC and ground.

  • This product is general usage and suitable for many different applications.
  • Typical propagation delay: 7 ns (tPHL), 12 ns (tPLH)
  • Fanout of 10 LS-TTL loads
  • Quiescent power consumption: 2 µA maximum at room temperature
  • Low input current: 1 µA maximum
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
tpd Max (ns)

IO Max (mA)

Reference Price

MM74HC08M

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

AND

4

2

6

12

null

$0.2243

More Details

MM74HC08MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

AND

4

2

6

12

null

$0.286

More Details

MM74HC08MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

AND

4

2

6

12

null

$0.2408

More Details

MM74HC08MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

AND

4

2

6

12

null

$0.1669

More Details

Show More

1-25 of 25

Products per page

Jump to :