15 A, 230 V, 200 Watt, NPN Bipolar Power Junction Transistor

Overview

The MJW13281A is 15 A, 230 V, 200 Watt, NPN Bipolar Power Junction Transistor intended to be used as an Audio Power Transistor for high power audio, disk head positioners and other linear applications.

  • Audio power amplification
  • Audio amplifiers
  • Designed for 100 W Audio Frequency
  • Gain Complementary with device MJW1302A: Gain Linearity from 100 mA to 7 A
    hFE = 45 (Min) @ IC = 8 A
  • Low Harmonic Distortion
  • High Safe Operation Area - 1 A/100 V @ 1 Second
  • High fT - 30 MHz Typical

Tools and Resources

Product services, tools and other useful resources related to MJW3281A

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Package Size (mm)

Reference Price

MJW3281A

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

NPN

15

230

50

200

200

30

Price N/A

More Details

MJW3281AG

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

Yes

NPN

15

230

50

200

200

30

16.00 x 20.70 x 5.00

$1.9928

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.