Bipolar Transistor, NPN, 250 V, 16 A

Overview

The MJW21196 NPN Bipolar Complementary Audio Power Transistor utilizes Perforated Emitter technology and is specifically designed for high power audio output, disk head positioners and linear applications.

  • Total Harmonic Distortion Characterized
  • High DC Current Gain –hFE = 20 Min @ IC = 8 Adc
  • Excellent Gain Linearity
  • High SOA: 2.25 A, 80 V, 1 Second
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJW21196

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Package Size (mm)

Reference Price

MJW21196

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

NPN

16

250

20

80

200

4

Price N/A

More Details

MJW21196G

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

Yes

NPN

16

250

20

80

200

4

16.00 x 20.70 x 5.00

$2.1999

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.