15 A, 230 V, 200 Watt, PNP Bipolar Power Junction Transistor

Favorite

Overview

The MJW1302A is 15 A, 230 V, 200 Watt, PNP Bipolar Power Junction Transistor intended to be used as an Audio Power Transistor for high power audio, disk head positioners and other linear applications.

  • Audio power amplification
  • Audio amplifiers
  • Designed for 100 W Audio Frequency
  • Gain Complementary with device MJW3281A: Gain Linearity from 100 mA to 7 A
    hFE = 45 (Min) @ IC = 8 A
  • Low Harmonic Distortion
  • High Safe Operation Area - 1 A/100 V @ 1 Second
  • High fT - 30 MHz Typical
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MJW1302A

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

PNP

15

230

50

200

200

-

Price N/A

More Details

MJW1302AG

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

Y

PNP

15

230

50

200

200

-

$1.9928

More Details

Show More

1-25 of 25

Products per page

Jump to :