Bipolar Transistor, NPN, 250 V, 16 A

Favorite

Overview

The MJL21195 and MJL21196 Bipolar Complementary Audio Power Transistors utilize Perforated Emitter technology and are specifically designed for high power audio output, disk head positioners and linear applications.

  • Total Harmonic Distortion Characterized
  • High DC Current Gain - hFE = 25 Min @ IC = 8 Adc
  • Excellent Gain Linearity
  • High SOA: 2.25 A, 80 V, 1 Second
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MJL21196

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PBL/ TO-264-3

NA

0

TUBE

25

N

NPN

16

250

25

100

200

4

Price N/A

More Details

MJL21196G

Loading...

Active

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

25

Y

NPN

16

250

25

100

200

4

$2.5703

More Details

Show More

1-25 of 25

Products per page

Jump to :