20 A, 100 V PNP Darlington Bipolar Power Transistor

Favorite

Overview

The Darlington Bipolar Power Transistor is designed for general-purpose amplifier and low speed switching motor control applications. The MJH6284 (NPN), and MJH6287 (PNP) are complementary devices.

  • Switching Regulators Collector-Emitter Voltage VCEV = 1000 Vdc
  • Inverters
  • Fast Turn-Off Times
  • Solenoids 80 ns Inductive Fall Time 100 C (Typ)
  • Relay Drivers 120 ns Inductive Crossover Time 100 C (T
  • Motor Controls 800 ns Inductive Storage Time 100 C (T
  • Deflection Circuits
  • 100 C Performance Specified for: Reverse-Biased SOA with Inductive Load Switching Times with Inductive Loads Saturation Voltages Leakage Currents
  • Extended FBSOA Rating Using Ultra-fast Rectifiers
  • Extremely High RBSOA Capability
  • Pb-Free Packages are Available
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MJH6287

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

N

PNP

20

100

2

0.75

18

4

Price N/A

More Details

MJH6287G

Loading...

Active

CAD Model

Pb

A

H

P

TO-247

NA

0

TUBE

30

Y

PNP

20

100

2

0.75

18

4

$2.3665

More Details

Show More

1-25 of 25

Products per page

Jump to :