20 A, 200 V PNP Darlington Bipolar Power Transistor

Favorite

Overview

The Darlington Bipolar Power Transistor is designed for use as general purpose amplifiers, low frequency switching and motor control applications. The MJH11017, MJH11019, MJH11021 (PNP); MJH11018, MJH11020, MJH11022 (NPN) are complementary devices.

  • High DC Current Gain @ 10 Adc -
    hFE = 400 Min (All Types)
  • Collector-Emitter Sustaining Voltage
    VCEO(sus) = 150 Vdc (Min) MJH11018, 17
    VCEO(sus) = 200 Vdc (Min) - MJH11020, 19
    VCEO(sus) = 250 Vdc (Min) - MJH11022, 21
  • Low Collector-Emitter Saturation Voltage
    VCE(sat) = 1.2 V (Typ) @ IC = 5.0 A
    VCE(sat) = 1.8 V (Typ) @ IC = 10 A
  • Monolithic Construction
  • Pb-Free Packages are Available
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MJH11019

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

N

PNP

15

200

2.5

0.4

15

3

Price N/A

More Details

MJH11019G

Loading...

Active

CAD Model

Pb

A

H

P

TO-247

NA

0

TUBE

30

Y

PNP

15

200

2.5

0.4

15

3

$2.3667

More Details

Show More

1-25 of 25

Products per page

Jump to :