10 A, 100 V NPN Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for general-purpose amplifier and switching applications, where mounting surface of the device is required to be electrically isolated from the heatsink or chassis.

  • Isolated Overmold Package, TO-220 Type
  • Electrically Similar to the Popular 2N6388, 2N6668, TIP102 and TIP107
  • 100 VCEO(sus)
  • 10 A Rated Collector Current
  • No Isolating Washers Required
  • Reduced System Cost
  • High DC Current Gain 1000 (Min) @ IC = 5.0 Adc
  • High Isolation Voltage (up to 4500 VRMS)
  • Case 221D is UL Recognized at 3500 VRMS: File #E69369
  • Pb-Free Packages are Available
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MJF6388

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

NPN

10

100

3000

15000

40

20

Price N/A

More Details

MJF6388G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

NPN

10

100

3000

15000

40

20

$0.8806

More Details

Show More

1-25 of 25

Products per page

Jump to :