Product Description
The Bipolar Power Transistor is designed for general-purpose amplifier and switching applications, where mounting surface of the device is required to be electrically isolated from the heatsink or chassis.
|
Features |
| |
|
- Isolated Overmold Package, TO-220 Type
|
- Electrically Similar to the Popular 2N6388, 2N6668, TIP102 and TIP107
|
|
|
- 10 A Rated Collector Current
|
- No Isolating Washers Required
|
|
|
- High DC Current Gain 1000 (Min) @ IC = 5.0 Adc
|
- High Isolation Voltage (up to 4500 VRMS)
|
- Case 221D is UL Recognized at 3500 VRMS: File #E69369
|
- Pb-Free Packages are Available
|