8.0 A, 450 V NPN Bipolar Power Transistor

Favorite

Overview

The MJE/MJF18008G have an applications specific state-of-the-art die designed for use in 220 V line-operated SWITCHMODE Power supplies and electronic light ballasts.

  • Improved Efficiency Due to Low Base Drive Requirements:
    - High and Flat DC Current Gain hFE
    - Fast Switching
    - No Coil Required in Base Circuit for Turn-Off (No Current Tail)
  • Tight Parametric Distributions are Consistent Lot-to-Lot
  • Two Package Choices: Standard TO-220 or Isolated TO-220
  • MJF18008, Case 221D, is UL Recognized at 3500 VRMS: File #E69369
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJF18008

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

NPN

General Purpose

0.6

8

450

-

-

-

-

14

34

-

45

Price N/A

More Details

MJF18008G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

NPN

General Purpose

0.6

8

450

1000

9

1.25

-

14

34

-

45

$1.2262

More Details

Show More

1-25 of 25

Products per page

Jump to :