8.0 A, 150 V PNP Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for general-purpose amplifier and switching applications, where mounting surface of the device is required to be electrically isolated from the heatsink or chassis.

  • Electrically Similar to the Popular MJE15030 and MJE15031
  • 150 VCEO(sus)
  • 8 A Rated Collector Current
  • No Isolating Washers Required
  • Reduced System Cost
  • High Current Gain-Bandwidth Product fT = 30 MHz (Min) @ IC = 500 mAdc
  • UL Recognized, File #E69369, to 3500 VRMS Isolation
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJF15031

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

PNP

General Purpose

0.5

8

150

-

-

-

-

40

-

30

36

Price N/A

More Details

MJF15031G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

PNP

General Purpose

0.5

8

150

150

5

-

1

40

-

30

36

$0.9888

More Details

Show More

1-25 of 25

Products per page

Jump to :