5.0 A, 100 V NPN Darlington Bipolar Power Transistor

Overview

The Darlington Bipolar Power Transistor is designed for general-purpose amplifiers and switching applications, where the mounting surface of the device is required to be electrically isolated from the heat sink or chassis.

  • Electrically Similar to the Popular TIP122 and TIP127
  • 100 VCEO(sus)
  • 5 A Rated Collector Current
  • No Isolating Washers Required
  • Reduced System Cost
  • High DC Current Gain 2000 (Min) @ IC = 3 Adc
  • UL Recognized, File #E69369, to 3500 VRMS Isolation
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJF122

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Package Size (mm)

Reference Price

MJF122

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

NPN

5

100

2

2

-

-

Price N/A

More Details

MJF122G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

NPN

5

100

2

2

-

-

10.30 x 15.90 x 4.70

$0.388

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.