5.0 A, 100 V NPN Darlington Bipolar Power Transistor

Favorite

Overview

The Darlington Bipolar Power Transistor is designed for general-purpose amplifiers and switching applications, where the mounting surface of the device is required to be electrically isolated from the heat sink or chassis.

  • Electrically Similar to the Popular TIP122 and TIP127
  • 100 VCEO(sus)
  • 5 A Rated Collector Current
  • No Isolating Washers Required
  • Reduced System Cost
  • High DC Current Gain 2000 (Min) @ IC = 3 Adc
  • UL Recognized, File #E69369, to 3500 VRMS Isolation
  • Pb-Free Packages are Available
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MJF122

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

NPN

5

100

2

2

-

-

Price N/A

More Details

MJF122G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

NPN

5

100

2

2

-

-

$0.388

More Details

Show More

1-25 of 25

Products per page

Jump to :