Power 8A 300V Darlington NPN

Favorite

Overview

The MJE5742 Darlington transistors is designed for high voltage power switching in inductive circuits.

  • Small Engine Ignition
  • Switching Regulators
  • Inverters
  • Solenoid and Relay Drivers
  • Motor Controls
  • These Devices are PbFree and are RoHS Compliant
  • Complementary to MJE5740
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MJE5740

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

8

300

2

0.2

0.4

-

Price N/A

More Details

MJE5740G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

8

300

2

0.2

0.4

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :