PNP Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for line operated audio output amplifier, SWITCHMODE power supply drivers and other switching applications.

  • 300 V to 400 V (Min) - VCEO(sus)
  • 1.0 A Rated Collector Current
  • Popular TO-220 Plastic Package
  • PNP Complements to the TIP47 thru TIP50 Series
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE5731A

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

General Purpose

1

1

375

375

5

-

1.5

30

150

10

40

Price N/A

More Details

MJE5731AG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

General Purpose

1

1

375

-

-

-

-

30

150

10

40

$0.4819

More Details

Show More

1-25 of 25

Products per page

Jump to :