MJE350: 0.5 A, 300 V PNP Bipolar Power Transistor

Overview
Specifications
Packages
Datasheet: Plastic Medium Power PNP Silicon Transistor
Rev. 14 (133.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview
Product Description
The PNP Bipolar Power Transistor is designed for use in line-operated applications such as low power, line-operated series pass and switching regulators requiring PNP capability.
Features
 
  • High Collector-Emitter Sustaining Voltage - VCEO(sus) = 300 Vdc @ IC = 1.0 mAdc
  • Excellent DC Current Gain - hFE = 30-240 @ IC = 50 mAdc
  • Plastic Thermopad Package
  • Pb-Free Package is Available
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MJE350G Active
Pb-free
Halide free
0.5 A, 300 V PNP Bipolar Power Transistor TO-225-3 77-09 Bulk Box 500 $0.208
MJE350 Last Shipments 
0.5 A, 300 V PNP Bipolar Power Transistor TO-225-3 77-09 Bulk Box 500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
IC Continuous (A) : 0.5
fT Min (MHz) : -
: Pb-free
: Halide free
PTM Max (W) : 20
Polarity : PNP
Package Type : TO-225-3
V(BR)CEO Min (V) : 300
hFE Min : 30
hFE Max : 240
Market Leadtime (weeks) :
Arrow   (2013-05-25 07:29) : 2725
Avnet   (2013-05-24 00:00) : >10K
Digi-Key   (2013-05-24 00:00) : >1K
Future Electronics   (2013-05-24 00:00) : >1K
Newark   (2013-05-24 00:00) : >1K
P&S   (2013-05-24 00:00) : >1K
WPI   (2013-05-24 00:00) : <1K
Market Leadtime (weeks) :
Datasheet: Plastic Medium Power PNP Silicon Transistor
Rev. 14 (133.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free 
 Halide free 
 Active     0.5 A, 300 V PNP Bipolar Power Transistor   PNP   0.5   300   30   240   -   20   TO-225-3 
Previously Viewed Products
Clear List