0.5 A, 200 V NPN Bipolar Power Transistor

Favorite

Overview

This device is useful for medium voltage applications requiring high fT such as converters and extended range amplifiers.

  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE344

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

1

0.5

200

200

5

-

1

30

300

15

20

Price N/A

More Details

MJE344G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

1

0.5

200

200

5

-

1

30

300

15

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :