NPN Bipolar Power Transistor

Favorite

Overview

The NPN Bipolar Power Transistor is designed for use in line-operated equipment requiring high fT.

  • High DC Current Gain
    hFE = 40-160 @ IC
    hFE = 20 mAdc
  • Current Gain Bandwidth Product -
    fT = 15 MHz (Min) @ IC
    fT = 10 mAdc
  • Low Output Capacitance
    Cob = 10 pF (Max) @ f
    Cob = 1.0 MHz
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE3439

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

0.5

0.3

350

-

-

-

-

15

200

15

15

Price N/A

More Details

MJE3439G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

0.5

0.3

350

450

5

1.3

0.8

15

200

15

15

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :