Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

MJE340: Medium Power NPN Bipolar Power Transistor

Product Description
The NPN Bipolar Power Transistor is useful for high voltage, general purpose applications.
Features
 
  • Thermopad Construction Provides High Power Dissipation Rating for High Reliability
  • Suitable for Transformerless, Line-Operated Equipment
  • Pb-Free Package is Available
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free 
 Halide free 
 Active     Medium Power NPN Bipolar Power Transistor   NPN   0.5   300   30   240   -   20   TO-225-3 
Package Availability
Type
PB free
Standard
TO-225-3 x x