2.0 A, 100 V PNP Darlington Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed specifically for use with the MC3419 Solid-State Subscriber Loop Interface Circuit (SLIC).The MJE270 (NPN) and MJE271 (PNP) are complementary devices.

  • High Safe Operating Area IS/B @ 40 V, 1.0 s = 0.375 A - TO-126
  • Collector-Emitter Sustaining Voltage
    VCEO(sus) = 100 Vdc (Min)
  • High DC Current Gain
    hFE @ 120 mA, 10 V = 1500 (Min)
  • Pb-Free Packages are Available
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MJE271G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

PNP

2

100

2

1.5

-

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :