4.0 A, 100 V PNP Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for low power audio amplifier and low current, high speed switching applications.

  • High Collector-Emitter Sustaining Voltage -
    VCEO(sus) = 100 Vdc (Min) MJE243, MJE253
  • High DC Current Gain @ IC = 200 mAdc
    hFE = 40-200
    hFE = 40-120 - MJE243, MJE253
  • Low Collector-Emitter Saturation Voltage -
    VCE(sat) = 0.3 Vdc (Max) @ IC = 500 mAdc
  • High Current Gain Bandwidth Product -
    fT = 40 MHz (Min) @ IC = 100 mAdc
  • Annular Construction for Low Leakages
    ICBO = 100 nAdc (Max) @ Rated VCB
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE253

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

PNP

General Purpose

0.6

4

100

-

-

-

-

40

180

40

15

Price N/A

More Details

MJE253G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

Y

PNP

General Purpose

0.6

4

100

100

7

1.8

1.5

40

180

40

15

$0.2808

More Details

Show More

1-25 of 25

Products per page

Jump to :