5.0 A, 25 V NPN Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for low voltage, low power and high gain audio amplifier applications. The MJE200 (NPN) and MJE210 (PNP) are complementary devices.

  • Collector-Emitter Sustaining Voltage -
    VCEO(sus) = 25 Vdc (Min) @ IC = 10 mAdc
  • High DC Current Gain -
    hFE = 70 (Min) @ IC = 500 mAdc
    hFE = 45 (Min) @ IC = 2.0 Adc
    hFE = 10 (Min) @ IC = 5.0 Adc
  • Low Collector-Emitter Saturation Voltage -
    VCE(sat) = 0.3 Vdc (Max) @ IC = 500 mAdc
    VCE(sat) = 0.75 Vdc (Max) @ IC = 2.0 Adc
  • High Current-Gain - Bandwidth Product -
    fT = 65 MHz (Min) @ IC = 100 mAdc
  • Annular Construction for Low Leakage -
    ICBO = 100 nAdc @ Rated VCB
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE200

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

1.8

5

25

-

-

-

-

45

180

65

15

Price N/A

More Details

MJE200G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

Y

NPN

General Purpose

1.8

5

40

-

8

2.5

1.6

45

180

65

15

$0.3067

More Details

Show More

1-25 of 25

Products per page

Jump to :