2.0 A, 450 V NPN Bipolar Power Transistor

Favorite

Overview

The NPN Bipolar Power Transistor has an application-specific state¿of¿the¿art die designed for use in 220 V line operated Switchmode Power supplies and electronic light ballasts.

  • Improved Efficiency Due to Low Base Drive Requirements:
    - High and Flat DC Current Gain h FE
    - Fast Switching
    - No Coil Required in Base Circuit for Turn-Off (No Current Tail)
  • Tight Parametric Distributions are Consistent Lot-to-Lot
  • Two Package Choices: Standard TO-220 or Isolated TO-220
  • MJF18002, Case 221D, is UL Recognized at 3500 VRMSM : File #E69369
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE18002

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

-

-

450

-

-

-

-

14

34

-

40

Price N/A

More Details

MJE18002G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

-

-

450

-

-

-

-

14

34

-

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :