Bipolar Transistor, NPN, 350 V, 4.0 A

Favorite

Overview

The Bipolar Power Transistor is designed for use as a high-frequency driver in audio amplifiers.

  • Pb-Free Packages are Available
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MJE15034

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

4

350

100

-

50

30

Price N/A

More Details

MJE15034G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

Y

NPN

4

350

100

-

50

30

$0.5852

More Details

Show More

1-25 of 25

Products per page

Jump to :