Bipolar Transistor, PNP, 250 V, 8.0 A

Favorite

Overview

The Bipolar Power Transistor is designed for use as a high-frequency driver in audio amplifiers.

  • DC Current Gain Specified to 5.0 Amperes
    hFE = 50 (Min) @ IC = 0.5 Adc
    hFE = 10 (Min) @ IC = 2.0 Adc
  • Collector-Emitter Sustaining Voltage
    VCEO(sus) = 250 Vdc (Min) MJE15032, MJE15033
  • High Current Gain Bandwidth Product
    fT = 30 MHz (Min) @ IC = 500 mAdc
  • TO-220AB Compact Package
  • Pb-Free Packages are Available*
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE15033

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

General Purpose

0.5

8

250

-

-

-

-

50

-

30

50

Price N/A

More Details

MJE15033G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

Y

PNP

General Purpose

0.5

8

250

250

5

-

1

50

-

30

50

$0.6933

More Details

Show More

1-25 of 25

Products per page

Jump to :