Bipolar Transistor, NPN, 250 V, 8.0 A

Favorite

Overview

The Bipolar Power Transistor is designed for use as a high-frequency driver in audio amplifiers.

  • DC Current Gain Specified to 5.0 Amperes
    hFE = 50 (Min) @ IC = 0.5 Adc
    hFE = 10 (Min) @ IC = 2.0 Adc
  • Collector-Emitter Sustaining Voltage
    VCEO(sus) = 250 Vdc (Min) MJE15032, MJE15033
  • High Current Gain Bandwidth Product
    fT = 30 MHz (Min) @ IC = 500 mAdc
  • TO-220AB Compact Package
  • Pb-Free Packages are Available*
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MJE15032

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

8

250

50

-

50

30

Price N/A

More Details

MJE15032G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

Y

NPN

8

250

50

-

50

30

$0.6667

More Details

Show More

1-25 of 25

Products per page

Jump to :