8.0 A, 120 V NPN Bipolar Power Transistor

Overview

The Bipolar Power Transistor is designed for use as a high-frequency driver in audio amplifiers.

  • DC Current Gain Specified to 4.0 Amperes
    hFE = 40 (Min) @ IC = 3.0 Adc
    hFE = 20 (Min) @ IC = 4.0 Adc
  • Collector-Emitter Sustaining Voltage -
    VCEO(sus) = 120 Vdc (Min) MJE15028, MJE15029
    VCEO(sus) = 150 Vdc (Min) - MJE15030, MJE15031
  • High Current Gain - Bandwidth Product
    fT = 30 MHz (Min) @ IC = 500 mAdc
  • TO-220AB Compact Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJE15028

Buy/Parametrics Table
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MJE15028

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

8

120

40

-

50

30

Price N/A

More Details

MJE15028G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

Y

NPN

8

120

40

-

50

30

$0.5772

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.