4.0 A, 400 V NPN Bipolar Power Transistor

Favorite

Overview

The NPN Bipolar Power Transistor is designed for high-voltage, high-speed power switch inductive circuits where fall time is critical. They are particularly suited for 115 and 220 V SWITCHMODE applications such as Switching Regulator's, Inverters, Motor Controls, Solenoid/Relay drivers and Deflection circuits.

  • VCEO(sus) 400 V
  • Reverse Bias SOA with Inductive Loads @ TC = 100°C
  • Inductive Switching Matrix 2 to 4 Amp, 25 and 100&#C
    ...tc @ 3A, 100C is 180 ns (Typ)
  • 700 V Blocking Capability
  • SOA and Switching Applications Information.
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE13005

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

-

-

400

-

-

-

-

8

40

4

75

Price N/A

More Details

MJE13005G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

-

-

400

-

-

-

-

8

40

4

75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :