NPN Darlington Bipolar Power Transistor

Favorite

Overview

The NPN Darlington Bipolar Power Transistor is designed for general purpose power and switching such as output or driver stages in applications such as switching regulators, convertors and power amplifiers.

  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Available on 16 mm Tape and Reel for Automatic Handling ("T4" Suffix)
  • Monolithic Construction With Built-in Base-Emitter Shunt Resistors
  • High DC Current Gain -hFE = 2500 (Typ) @ IC = 4.0 Adc
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • PbFree Package is Available
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MJD6039T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

NPN

4

80

2.5

1

-

-

$0.3311

More Details

NJVMJD6039T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

NPN

4

80

2.5

1

-

-

$0.316

More Details

Show More

1-25 of 25

Products per page

Jump to :