1.0 A, 250 V High Voltage NPN Bipolar Power Transistor

Favorite

Overview

The NPN Bipolar Power Transistor is designed for line operated audio output amplifier, SWITCHMODE power supply drivers and other switching applications.

  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Lead Formed Version in 16 mm Tape and Reel ("T4" Suffix)
  • Electrically Similar to Popular TIP47, and TIP50
  • 250 and 400 V (Min) VCEO(sus)
  • 1 A Rated Collector Current
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJD47G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

NPN

General Purpose

1

1

250

350

5

-

1.5

30

150

10

15

$0.3264

More Details

MJD47T4

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

REEL

2500

N

NPN

General Purpose

1

1

250

-

-

-

-

30

150

10

15

Price N/A

More Details

MJD47T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

NPN

General Purpose

1

1

250

350

5

-

1.5

30

150

10

15

$0.2425

More Details

NJVMJD47T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

NPN

General Purpose

1

1

250

350

5

-

1.5

30

150

10

15

$0.2299

More Details

Show More

1-25 of 25

Products per page

Jump to :