Product Description
...for general purpose power and switching such as output or driver stag applications such as switching regulators, converters, and power amplifiers.
|
Features |
| |
|
- Lead Formed for Surface Mount Application in Plastic Sleeves (No Suffix)
|
- Straight Lead Version in Plastic Sleeves ("-1" Suffix)
|
- Lead Formed Version in 16 mm Tape and Reel for Surface Mount ("T4" Suffix)
|
- Electrically Similar to Popular D44H/D45H Series
|
- Low Collector Emitter Saturation Voltage VCE(sat) = 1.0 Volt Max @ 8.0 Amperes
|
|
|
- Complementary Pairs Simplifies Designs
|
- Pb-Free Packages are Available
|
Case Outlines
369C
369D
Packages
For complete product information, see the
datasheet