0.5 A, 300 V High Voltage PNP Bipolar Power Transistor

Favorite

Overview

The PNP Bipolar Power Transistor is designed for line operated audio output amplifier, switchmode power supply drivers and other switching applications.

  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves (-1 Suffix)
  • Lead Formed Version in 16 mm Tape and Reel (T4 Suffix)
  • Electrically Similar to Popular MJE340 and MJE350
  • 300 V (Min) VCEO(sus)
  • 0.5 A Rated Collector Current
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJD350

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

TUBE

75

N

PNP

General Purpose

1

0.5

300

-

-

-

-

30

240

-

15

Price N/A

More Details

MJD350G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

PNP

General Purpose

1

0.5

300

-

-

-

-

30

240

-

15

Price N/A

More Details

MJD350T4

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

REEL

2500

N

PNP

General Purpose

1

0.5

300

-

-

-

-

30

240

-

15

Price N/A

More Details

MJD350T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

PNP

General Purpose

1

0.5

300

300

3

-

1.5

30

240

-

15

$0.2733

More Details

NJVMJD350T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

PNP

General Purpose

1

0.5

300

300

3

-

1.5

30

240

-

15

$0.2307

More Details

Show More

1-25 of 25

Products per page

Jump to :